| CAD Model: | View CAD Model |
| Pkg. Type: | SOT-223 |
| Pkg. Code: | pkg_9501 |
| Lead Count (#): | 4 |
| Pkg. Dimensions (mm): | |
| Pitch (mm): |
| Moisture Sensitivity Level (MSL) | 1 |
| Pb (Lead) Free | Yes |
| ECCN (US) | |
| HTS (US) |
| Pkg. Type | SOT-223 |
| Lead Count (#) | 4 |
| Carrier Type | Embossed Tape |
| Moisture Sensitivity Level (MSL) | 1 |
| Pb (Lead) Free | Yes |
| (dv/dt) c (Min) (V/µs) | 0.5 |
| Application | Whitegoods, Small Appliances, etc. |
| IFGT I (Max) (mA) | 5 |
| IRGT I (Max) (mA) | 5 |
| IRGT III (Max) (mA) | 5 |
| IT (RMS) (A) | 0.8 |
| ITSM (A) | 8 |
| Insulated Type | No |
| Lead Compliant | Yes |
| MOQ | 3000 |
| Rth (j-c) (degC/W) | 25 |
| Tape & Reel | No |
| Tc (°C) | 96 |
| Tj (°C) | 125 |
| VDRM (V) | 700 |
| VDSM (V) | 840 |
| VGT (Max) (V) | 2 |
| VTM (Max) (V) | 2 |
| di/dt (Max) (A/µs) | 30 |
The BCR08DS-14A 700V, 0.8A Triac for low power use offers a 2V gate trigger voltage, 5mA gate trigger current, an operating temperature range of -40 °C to 125 °C, and can be used for washing machine, electric fan, air cleaner, and other general-purpose control applications.