Skip to main content
Renesas Electronics Corporation
600V - 0.8A - Triac Low Power Use

Package Information

CAD Model:View CAD Model
Pkg. Type:TO-92(3)
Pkg. Code:pkg_6722
Lead Count (#):3
Pkg. Dimensions (mm):
Pitch (mm):

Environmental & Export Classifications

Pb (Lead) FreeYes
RoHS (BCR08AM-12A#B10)EnglishJapanese
Moisture Sensitivity Level (MSL)
ECCN (US)
HTS (US)

Product Attributes

Pkg. TypeTO-92(3)
Lead Count (#)3
Pb (Lead) FreeYes
(dv/dt) c (Min) (V/µs)0.5
ApplicationWhitegoods, Small Appliances, etc.
IRGT I (Max) (mA)5
IRGT III (Max) (mA)5
IT (RMS) (A)0.8
ITSM (A)8
Insulated TypeNo
Lead CompliantYes
MOQ1
Rth (j-c) (degC/W)60
Tape & ReelNo
Tc (°C)56
Tj (°C)125
VDRM (V)600
VDSM (V)720
VGT (Max) (V)2
VTM (Max) (V)2
di/dt (Max) (A/µs)20

Description

Renesas triacs, which have a guaranteed junction temperature (Tj) of 150℃ and are provided in a variety of packages, are ideal for white goods and home appliances.