| CAD Model: | View CAD Model |
| Pkg. Type: | See Wafer-Die Solution Menu |
| Pkg. Code: | |
| Lead Count (#): | |
| Pkg. Dimensions (mm): | |
| Pitch (mm): |
| Pb (Lead) Free | |
| Moisture Sensitivity Level (MSL) | |
| ECCN (US) | |
| HTS (US) |
| Pkg. Type | See Wafer-Die Solution Menu |
| Deep Power Down (µA) | 2 |
| Interface | Quad SPI (default), Single, Dual |
| Memory Class | Standard Flash |
| Memory Density | 64 |
| Operating Voltage Range (V) | 2.7 - 3.6 |
| Speed | 104 MHz |
| Supply Voltage Vcc (V) | 2.7 - 3.6 |
| Supply Voltage Vcc Range | 2.7-3.6 |
| Temp. Range (°C) | -40 to +85°C |
The AT25QF641 is a member of our standard class code and data storage solutions designed for 3V systems in which program code is shadowed from Flash memory into embedded or external RAM for execution.
The architecture includes erase block sizes that are optimized to meet the needs of today's code and data storage applications and three security register pages for unique device serialization, system-level Electronic Serial Number (ESN) storage, locked key storage, etc