Skip to main content
Renesas Electronics Corporation
512Kbit, 2.3V to 3.6V Range SPI Serial Flash Memory with Dual-Read Support

Package Information

CAD Model:View CAD Model
Pkg. Type:UDFN 8MA3 - 2x3
Pkg. Code:
Lead Count (#):
Pkg. Dimensions (mm):
Pitch (mm):

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)1
ECCN (US)EAR99
HTS (US)8542.32.0051
Pb (Lead) Free

Product Attributes

Sample CatalogRequest Samples
Pkg. TypeUDFN 8MA3 - 2x3
Moisture Sensitivity Level (MSL)1
Deep Power Down (µA)0.35
Flash by TaskBoot Loader
InterfaceSingle, Dual SPI
Key BenefitFast read, 2.3 Volt
Memory ClassFusionHD
Memory Density0.512
Operating Voltage Range (V)2.3 - 3.6
Price (USD)$0.28424
Read Current (mA)6
Speed104 MHz
Supply Voltage Vcc (V)2.3 - 2.3
Temp. Range (°C)-40 to +85°C
Vcc (V)2.3-3.6

Description

The AT25DN512C is a serial interface Flash memory device designed for use in a wide variety of high-volume consumer-based applications in which program code is shadowed from Flash memory into embedded or external RAM for execution. The flexible erase architecture of the AT25DN512C, with its page erase granularity, is ideal for data storage as well, eliminating the need for additional data storage devices.