| CAD Model: | View CAD Model |
| Pkg. Type: | VFQFPN |
| Pkg. Code: | NDG32 |
| Lead Count (#): | 32 |
| Pkg. Dimensions (mm): | 7.0 x 7.0 x 0.9 |
| Pitch (mm): | 0.65 |
| Pb (Lead) Free | Yes |
| Moisture Sensitivity Level (MSL) | 3 |
| ECCN (US) | |
| HTS (US) |
| Pkg. Type | VFQFPN |
| Lead Count (#) | 32 |
| Pb (Lead) Free | Yes |
| Carrier Type | Reel |
| Channels (#) | 1 |
| Length (mm) | 7 |
| MOQ | 4000 |
| Moisture Sensitivity Level (MSL) | 3 |
| Package Area (mm²) | 49 |
| Pb Free Category | e1 SnAgCu |
| Pitch (mm) | 0.65 |
| Pkg. Dimensions (mm) | 7.0 x 7.0 x 0.9 |
| Power Consumption Typ (mW) | 495 |
| Qty. per Carrier (#) | 0 |
| Qty. per Reel (#) | 4000 |
| Requires Terms and Conditions | Does not require acceptance of Terms and Conditions |
| Resolution (bits) | 16 |
| Supply Voltage (V) | 1.8 - 1.8, 3.3 - 3.3 |
| Tape & Reel | Yes |
| Temp. Range (°C) | -40 to 85°C |
| Thickness (mm) | 0.9 |
| Width (mm) | 7 |
The ADC1613S065HN is a single-channel, 16-bit analog-to-digital converter (ADC) optimized for high dynamic performances and low power at sample rates of 65Msps. Pipelined architecture and output error correction ensure the ADC1613S065HN is accurate enough to guarantee zero missing codes over the entire operating range. Supplied from a 3.3V source for analog and a 1.8V source for the output driver, it has one serial output, because of the one lane of differential outputs, which are compliant with the JESD204A standard. An integrated serial peripheral interface (SPI) allows the user to easily configure the ADC. A set of IC configurations is also available via the binary level control pins taken, which are used at power-up.