Skip to main content
Renesas Electronics Corporation
Single 16-bit ADC 125 Msps CMOS or LVDS DDR digital outputs

Package Information

CAD Model:View CAD Model
Pkg. Type:VFQFPN
Pkg. Code:NLG40
Lead Count (#):40
Pkg. Dimensions (mm):6.0 x 6.0 x 0.9
Pitch (mm):0.5

Environmental & Export Classifications

Pb (Lead) FreeYes
Moisture Sensitivity Level (MSL)3
ECCN (US)
HTS (US)

Product Attributes

Pkg. TypeVFQFPN
Lead Count (#)40
Pb (Lead) FreeYes
Carrier TypeReel
Channels (#)1
Length (mm)6
MOQ4000
Moisture Sensitivity Level (MSL)3
Package Area (mm²)36
Pb Free Categorye3 Sn
Pitch (mm)0.5
Pkg. Dimensions (mm)6.0 x 6.0 x 0.9
Power Consumption Typ (mW)630
Qty. per Carrier (#)0
Qty. per Reel (#)4000
Requires Terms and ConditionsDoes not require acceptance of Terms and Conditions
Resolution (bits)16
Supply Voltage (V)1.8 - 1.8, 3.3 - 3.3
Tape & ReelYes
Temp. Range (°C)-40 to 85°C
Thickness (mm)0.9
Width (mm)6

Description

The ADC1610S125HN is a single channel 16-bit Analog-to-Digital Converter (ADC) optimized for high dynamic performances and low power consumption at a sample rate of 125 Msps. Pipelined architecture and output error correction ensure the ADC1610S125HN is accurate enough to guarantee zero missing codes over the entire operating range. Supplied from a single 3 V source, it can handle output logic levels from 1.8 V to 3.3 V in CMOS mode, because of a separate digital output supply. It supports the Low Voltage Differential Signaling (LVDS) Double Data Rate (DDR) output standard. An integrated Serial Peripheral Interface (SPI) allows the user to easily configure the ADC. The device also includes a programmable gain amplifier with a flexible input voltage range.