Skip to main content

Package Information

CAD Model: View CAD Model
Pkg. Type: TO-92
Pkg. Code:
Lead Count (#):
Pkg. Dimensions (mm):
Pitch (mm):

Environmental & Export Classifications

Pb (Lead) Free Yes
RoHS (AC0V8DGM-AZ) EnglishJapanese
Moisture Sensitivity Level (MSL)
ECCN (US)
HTS (US)

Product Attributes

Pkg. Type TO-92
Pb (Lead) Free Yes
Application For phase control
Lead Compliant No
MOQ 1
Tape & Reel No

Description

Support is limited to customers who have already adopted these products.

Renesas triacs, which have a guaranteed junction temperature (Tj) of 150℃ and are provided in a variety of packages, are ideal for white goods and home appliances.