| CAD Model: | View CAD Model |
| Pkg. Type: | MP-3Z |
| Pkg. Code: | |
| Lead Count (#): | |
| Pkg. Dimensions (mm): | |
| Pitch (mm): |
| Pb (Lead) Free | Yes |
| RoHS (AC05DJM-Z-E1-AZ) | EnglishJapanese |
| Moisture Sensitivity Level (MSL) | |
| ECCN (US) | |
| HTS (US) |
| Pkg. Type | MP-3Z |
| Carrier Type | Embossed Tape |
| Pb (Lead) Free | Yes |
| Application | For phase control |
| Lead Compliant | No |
| MOQ | 2000 |
| Tape & Reel | No |
Support is limited to customers who have already adopted these products.
Renesas triacs, which have a guaranteed junction temperature (Tj) of 150℃ and are provided in a variety of packages, are ideal for white goods and home appliances.