Skip to main content
Renesas Electronics Corporation
Programmable PhiClock Generator
This device is factory-configurable.
Try the Custom Part Configuration Utility.

Package Information

CAD Model:View CAD Model
Pkg. Type:LGA
Pkg. Code:LTG16
Lead Count (#):16
Pkg. Dimensions (mm):3.0 x 3.0 x 1.1
Pitch (mm):0.5

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)3
Pb (Lead) FreeYes
ECCN (US)EAR99
HTS (US)8542.39.0090

Product Attributes

Lead Count (#)16
Carrier TypeTray
Moisture Sensitivity Level (MSL)3
Phase Jitter Typ RMS (ps)0.234
Input Freq (MHz)39.0625 - 39.0625
Xtal Freq (MHz)39.0625 - 39.0625
Core Voltage (V)3.3V
Diff. Output SignalingLP-HCSL
Output Freq Range (MHz)161.1328125 - 161.1328125, 312.5 - 312.5, 322.265625 - 322.265625, 156.25 - 156.25
Output TypeLP-HCSL
Output Voltage (V)3.3V
Supply Voltage (V)3.3 - 3.3
Advanced FeaturesProgrammable Clock
App Jitter CompliancePCIe Gen1, PCIe Gen2, PCIe Gen3, PCIe Gen4, PCIe Gen5
Input TypeCrystal, LVCMOS
Outputs (#)2
Output Impedance100
Power Consumption Typ (mW)100
Prog. ClockYes
Qty. per Reel (#)0
Spread SpectrumNo
Qty. per Carrier (#)490
Xtal Inputs (#)1
Pb (Lead) FreeYes
Pb Free Categorye4 Au
Temp. Range (°C)-40 to 85°C
Accepts Spread Spec InputNo
ArchitectureCommon, SRNS
C-C Jitter Max P-P (ps)50
Diff. Outputs2
Family NamePhiClock
FunctionGenerator
Inputs (#)1
Length (mm)3
Longevity2040 Apr
MOQ490
Output Banks (#)1
Package Area (mm²)25
Pitch (mm)0.5
Pkg. Dimensions (mm)3.0 x 3.0 x 1.1
Pkg. TypeLGA
Product CategoryPhiClock, PCI Express Clocks, Programmable Clocks
Prog. InterfaceI2C, OTP
Reference OutputNo
Tape & ReelNo
Thickness (mm)1.1
Width (mm)3

Description

The 9FGV1005 is a member of Renesas' PhiClock™ programmable clock generator family. The 9FGV1005 provides two copies of a single non-spread spectrum output frequency and one copy of the crystal reference input. Two select pins allow for hardware selection of the desired configuration, or two I²C bits all easy software selection of the desired configuration. The user may configure any one of the four OTP configurations as the default when operating in I²C mode. Four unique I²C addresses are available, allowing easy I²C access to multiple components.