Skip to main content
8-Output 1.8V PCIe Gen 1-3 Zero-Delay/Fanout Clock Buffer

Package Information

CAD Model:View CAD Model
Pkg. Type:VFQFPN
Pkg. Code:NDG48
Lead Count (#):48
Pkg. Dimensions (mm):6.0 x 6.0 x 0.9
Pitch (mm):0.4

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)3
Pb (Lead) FreeYes
ECCN (US)EAR99
HTS (US)8542.39.0090

Product Attributes

Lead Count (#)48
Carrier TypeTray
Moisture Sensitivity Level (MSL)3
Output Freq Range (MHz)1 - 200
Qty. per Reel (#)0
Qty. per Carrier (#)490
Pb (Lead) FreeYes
Pb Free Categorye3 Sn
Temp. Range (°C)0 to 70°C
Country of AssemblyCHINA
Country of Wafer FabricationTAIWAN
Accepts Spread Spec InputYes
Additive Phase Jitter Typ RMS (fs)250
Additive Phase Jitter Typ RMS (ps)0.25
Advanced FeaturesMultiple SMBus addresses
App Jitter CompliancePCIe Gen1, PCIe Gen2, PCIe Gen3, PCIe Gen4, PCIe Gen5
Approx. Board Area36
ArchitectureCommon, SRNS, SRIS
C-C Jitter Max P-P (ps)50
Core Voltage (V)1.8V
Diff. Input SignalingHCSL
Diff. Inputs1
Diff. Output SignalingLP-HCSL
Diff. Outputs8
Diff. Termination Resistors0
Divider Value1
Feedback InputNo
FunctionZero Delay Buffer
Input Freq (MHz)30 - 175
Input TypeHCSL
Inputs (#)1
Length (mm)6
Longevity2040 Apr
MOQ490
NXP Processor FunctionSerDes Clock
Output Banks (#)1
Output Enable (OE) Pins8
Output Impedance100
Output Skew (ps)50
Output TypeLP-HCSL
Output Voltage (V)0.8V
Outputs (#)8
PLLYes
Package Area (mm²)36
Pitch (mm)0.4
Pkg. Dimensions (mm)6.0 x 6.0 x 0.9
Pkg. TypeVFQFPN
Power Consumption Typ (mW)62
Price (USD)$2.53601
Product CategoryPCI Express Clocks
Prog. ClockNo
PublishedNo
Reference OutputNo
Spread SpectrumYes
Supply Voltage (V)1.8 - 1.8
Tape & ReelNo
Thickness (mm)0.9
Width (mm)6

Description

The 9DBV0841 1.8V PCIe Gen 1-3 zero-delay/fanout clock buffer has integrated output terminations providing Zo = 100Ω for direct connection for 100Ω transmission lines. The device has eight output enables for clock management and three selectable SMBus addresses.