Skip to main content
Renesas Electronics Corporation
RD890 System Clock For AMD-Based Servers

Package Information

CAD Model:View CAD Model
Pkg. Type:VFQFPN
Pkg. Code:NLG72
Lead Count (#):72
Pkg. Dimensions (mm):10.0 x 10.0 x 1.0
Pitch (mm):0.5

Environmental & Export Classifications

Pb (Lead) FreeYes
ECCN (US)EAR99
HTS (US)8542.39.0090
Moisture Sensitivity Level (MSL)3

Product Attributes

Pkg. TypeVFQFPN
Lead Count (#)72
Pb (Lead) FreeYes
Carrier TypeTray
App Jitter CompliancePCIe Gen1, PCIe Gen2
C-C Jitter Max P-P (ps)125
Chipset ManufacturerAMD
Clock Spec.RD890
Core Voltage (V)3.3
Feedback InputNo
FunctionClock Generator
Input Freq (MHz)14.318 - 14.318
Input TypeCrystal
Inputs (#)1
Length (mm)10
MOQ168
Moisture Sensitivity Level (MSL)3
Output Banks (#)7
Output Freq Range (MHz)14.318 - 200
Output Skew (ps)100
Output Voltage (V)3.3
Package Area (mm²)100
Pb Free Categorye3 Sn
Period Jitter Max P-P (ps)200
Phase Jitter Max RMS (ps)3
Phase Jitter Typ RMS (ps)1.6
Pitch (mm)0.5
Pkg. Dimensions (mm)10.0 x 10.0 x 1.0
Price (USD)$6.6112
Prog. ClockYes
Prog. InterfaceSMBus
Qty. per Carrier (#)168
Qty. per Reel (#)0
Reference OutputYes
Requires Terms and ConditionsDoes not require acceptance of Terms and Conditions
Spread SpectrumYes
Tape & ReelNo
Temp. Range (°C)0 to 70°C
Thickness (mm)1
Width (mm)10

Description

The 932S890C is a main clock synthesizer chip for SR5690/SR5670 AMD Servers. An SMBus interface allows full control of the device.