Skip to main content
1-to-8 Differential to Universal Output Clock Divider/Fanout Buffer

Package Information

CAD Model:View CAD Model
Pkg. Type:VFQFPN
Pkg. Code:NLG32
Lead Count (#):32
Pkg. Dimensions (mm):5.0 x 5.0 x 0.9
Pitch (mm):0.5

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)3
Pb (Lead) FreeYes
ECCN (US)EAR99
HTS (US)8542.39.0090

Product Attributes

Lead Count (#)32
Carrier TypeReel
Moisture Sensitivity Level (MSL)3
Qty. per Reel (#)2500
Qty. per Carrier (#)0
Pb (Lead) FreeYes
Pb Free Categorye3 Sn
Temp. Range (°C)-40 to 85°C
Adjustable PhaseNo
Advanced FeaturesIndividual output enable, I2C, Per-bank divider, Universal outputs
Channels (#)1
Core Voltage (V)3.3V, 2.5V
Divider Value1, 2, 3, 4, 5, 6, 8
FunctionBuffer, Divider
Input Freq (MHz)1500
Input TypeLVPECL, LVDS, CML
Inputs (#)1
Length (mm)5
MOQ2500
Output Banks (#)4
Output Freq Range (MHz)1500, 750, 500, 375, 300, 250, 187.5
Output Skew (ps)80
Output TypeLVDS, LVPECL
Output Voltage (V)2.5V, 3.3V
Outputs (#)8
Package Area (mm²)25
Pitch (mm)0.5
Pkg. Dimensions (mm)5.0 x 5.0 x 0.9
Pkg. TypeVFQFPN
PublishedNo
Reel Size (in)13
Requires Terms and ConditionsDoes not require acceptance of Terms and Conditions
Supply Voltage (V)2.5 - 2.5, 3.3 - 3.3
Tape & ReelYes
Thickness (mm)0.9
Width (mm)5

Description

The 8T79S818I-08 is a high-performance, 1-to-8, differential input to universal output clock divider and fanout buffer. The device is designed for frequency division and signal fanout of high-frequency clock signals in applications requiring four different output frequencies generated simultaneously. Each bank of two outputs has a selectable divider value of ÷1 through ÷6 and ÷8. The 8T79S818I-08 is optimized for 3.3V and 2.5V supply voltages and a temperature range of -40 °C to 85 °C. The device is packaged in a space-saving 32-lead VFQFN package.