Skip to main content
Renesas Electronics Corporation

Features

  • Four banks of two low-skew outputs
  • Selectable bank output divider values: ÷1 through ÷6 and ÷8
  • One differential PCLK, nPCLK input
  • PCLK, nPCLK input pair can accept the following differential input levels: LVPECL, LVDS, or CML
  • Maximum input frequency: 1.5GHz
  • LVCMOS control inputs
  • QXx ÷1 edge aligned to QXx ÷n edge
  • Individual output divider control via serial interface
  • Individual output enable/disable control via serial interface
  • Individual output type control, LVDS or LVPECL, via serial interface
  • 2.375V to 3.465V supply voltage operation
  • -40 °C to 85 °C ambient operating temperature
  • Lead-free (RoHS 6) packaging
  • Supported by Renesas' Timing Commander™ software

Description

The 8T79S818I-08 is a high-performance, 1-to-8, differential input to universal output clock divider and fanout buffer. The device is designed for frequency division and signal fanout of high-frequency clock signals in applications requiring four different output frequencies generated simultaneously. Each bank of two outputs has a selectable divider value of ÷1 through ÷6 and ÷8. The 8T79S818I-08 is optimized for 3.3V and 2.5V supply voltages and a temperature range of -40 °C to 85 °C. The device is packaged in a space-saving 32-lead VFQFN package.

Applied Filters: