Skip to main content
LVDS Frequency-Programmable VCXO

Package Information

CAD Model: View CAD Model
Pkg. Type: CDIP
Pkg. Code: CD6
Lead Count (#): 6
Pkg. Dimensions (mm): 7.0 x 5.0 x 1.5
Pitch (mm): 2.57

Environmental & Export Classifications

Moisture Sensitivity Level (MSL) 1
Pb (Lead) Free Yes
ECCN (US) EAR99
HTS (US) 8542.39.0090

Product Attributes

Lead Count (#) 6
Carrier Type Reel
Moisture Sensitivity Level (MSL) 1
Freq. Accuracy Temp. (± PPM) 20
Freq. Stability Total (± PPM) 33
Qty. per Reel (#) 1000
Supply Voltage (V) 3.3 - 3.3
Qty. per Carrier (#) 0
VCO Gain Typ. (ppm/V) 7
Pb (Lead) Free Yes
Pb Free Category e4 Au
Temp. Range (°C) -40 to 85°C
Abs. Pull Range Min. (± PPM) 4
C-C Jitter Max P-P (ps) 14
C-C Jitter Typ P-P (ps) 6
Family Name FemtoClock NG
Feedback Input No
Freq. Accuracy Init. (± PPM) 10
Function VCXO
Length (mm) 7
MOQ 1000
Output Freq Range (MHz) 15.476 - 866.67, 975 - 1300
Output Type LVDS
Outputs (#) 1
Package Area (mm²) 35
Period Jitter Max P-P (ps) 6
Period Jitter Typ P-P (ps) 4
Phase Jitter Max RMS (fs) 630
Phase Jitter Max RMS (ps) 0.63
Phase Jitter Typ RMS (fs) 460
Phase Jitter Typ RMS (ps) 0.46
Pitch (mm) 2.57
Pkg. Dimensions (mm) 7.0 x 5.0 x 1.5
Pkg. Type CDIP
Prog. Clock No
Published No
Reel Size (in) 13
Requires Terms and Conditions Does not require acceptance of Terms and Conditions
Tape & Reel Yes
Thickness (mm) 1.5
Width (mm) 5

Description

The 8N4SV75 is a LVDS Frequency-Programmable VCXO with very flexible frequency and pull-range programming capabilities. The device uses IDT's fourth generation FemtoClock® NG technology for an optimum of high clock frequency and low phase noise performance. The device accepts 2.5V or 3.3V supply and is packaged in a small, lead-free (RoHS 6) 6-lead ceramic 5mm x 7mm x 1.55mm package. The device can be factory-programmed to any frequency in the range of 15.476MHz to 866.67MHz and from 975MHz to 1,300MHz to the very high degree of frequency precision of 218Hz or better. The extended temperature range supports wireless infrastructure, telecommunication and networking end equipment requirements.