Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community
2:1 Single-Ended Multiplexer

Package Information

CAD Model:View CAD Model
Pkg. Type:TSSOP
Pkg. Code:PGG8
Lead Count (#):8
Pkg. Dimensions (mm):3.1 x 4.4 x 1.0
Pitch (mm):0.65

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)1
Pb (Lead) FreeYes
ECCN (US)EAR99
HTS (US)8542.39.0090

Product Attributes

Lead Count (#)8
Carrier TypeReel
Moisture Sensitivity Level (MSL)1
Qty. per Reel (#)2500
Qty. per Carrier (#)0
Pb (Lead) FreeYes
Pb Free Categorye3 Sn
Temp. Range (°C)-40 to 85°C
Additive Phase Jitter Typ RMS (fs)180
Additive Phase Jitter Typ RMS (ps)0.18
Core Voltage (V)3.3V, 2.5V
Diff. Input Signaling3.3, 2.5
FunctionMultiplexer
Input Freq (MHz)250
Input TypeLVCMOS
Inputs (#)2
Length (mm)3.1
MOQ2500
Multiply/Divide Value1
Output Banks (#)1
Output Freq Range (MHz)250
Output SignalingLVCMOS
Output TypeLVCMOS
Output Voltage (V)3.3V, 2.5V, 1.8V
Outputs (#)1
Package Area (mm²)13.6
Pitch (mm)0.65
Pkg. Dimensions (mm)3.1 x 4.4 x 1.0
Pkg. TypeTSSOP
Product CategoryClock Multiplexers
Reel Size (in)13
Requires Terms and ConditionsDoes not require acceptance of Terms and Conditions
Supply Voltage (V)3.3 - 3.3
Tape & ReelYes
Thickness (mm)1
Width (mm)4.4

Description

The 8CA3052I is a low skew, 2:1, Single-ended Multiplexer. The 8CA3052I has two selectable single-ended clock inputs and one single-ended clock output. The output has a VDDO pin which may be set at 3.3V, 2.5V, or 1.8V, making the device ideal for use in voltage translation applications. An output enable pin places the output in a high impedance state which may be useful for testing or debug. The device operates up to 250MHz and is packaged in an 8 TSSOP.