Skip to main content
4-lane, 4-port Gen2 PCIe I/O Expansion Switch

Package Information

CAD Model: View CAD Model
Pkg. Type: FCBGA
Pkg. Code: AL324
Lead Count (#): 324
Pkg. Dimensions (mm): 19.0 x 19.0 x 3.27
Pitch (mm): 1

Environmental & Export Classifications

Pb (Lead) Free No
Moisture Sensitivity Level (MSL) 4
ECCN (US)
HTS (US)

Product Attributes

Pkg. Type FCBGA
Lead Count (#) 324
Pb (Lead) Free No
Carrier Type Reel
Function Expansion Switch
Length (mm) 19
MOQ 750
Moisture Sensitivity Level (MSL) 4
PCI Express (generation and ch) 2
PCIe Generation Gen2
PCIe Lanes (#) 4
Package Area (mm²) 361
Payload Size Max (B) 2000
Pb Free Category e0
Pitch (mm) 1
Pkg. Dimensions (mm) 19.0 x 19.0 x 3.27
Ports (#) 4
Published No
Qty. per Carrier (#) 0
Qty. per Reel (#) 750
Reel Size (in) 13
Requires Terms and Conditions Does not require acceptance of Terms and Conditions
Tape & Reel Yes
Temp. Range (°C) 0 to 70°C
Thickness (mm) 3.27
Width (mm) 19

Description

Provides high-performance I/O expansion and switching functions between a PCIe upstream port and three downstream ports or peer-to-peer switching between downstream ports.