Skip to main content
S-RIO Signal Repeater

Package Information

CAD Model: View CAD Model
Pkg. Type: CABGA
Pkg. Code: ABG100
Lead Count (#): 100
Pkg. Dimensions (mm): 9.0 x 9.0 x 1.7
Pitch (mm): 0.8

Environmental & Export Classifications

Pb (Lead) Free Yes
Moisture Sensitivity Level (MSL) 3
ECCN (US)
HTS (US)

Product Attributes

Pkg. Type CABGA
Lead Count (#) 100
Pb (Lead) Free Yes
Carrier Type Reel
Moisture Sensitivity Level (MSL) 3
Channels (#) 8
Data Rate Max (Gbps) 6.25
Length (mm) 9
MOQ 2000
Package Area (mm²) 81
Pb Free Category e1 SnAgCu
Pitch (mm) 0.8
Pkg. Dimensions (mm) 9.0 x 9.0 x 1.7
Protocol S-RIO
Published No
Qty. per Carrier (#) 0
Qty. per Reel (#) 2000
Reel Size (in) 13
Requires Terms and Conditions Does not require acceptance of Terms and Conditions
Tape & Reel Yes
Temp. Range (°C) 0 to 70°C
Thickness (mm) 1.7
Width (mm) 9

Description

The IDT 89HP0608R 8-channel S-RIO 2.1 Repeater offers the industry a blend of top analog performance, lower power, and the most system level features in signal repeaters optimized for demanding 2.5Gbps to 6.25Gbps applications in computing, storage, and communications.