| CAD Model: | View CAD Model |
| Pkg. Type: | VFQFPN |
| Pkg. Code: | NRG36 |
| Lead Count (#): | 36 |
| Pkg. Dimensions (mm): | 4.0 x 7.5 x 0.9 |
| Pitch (mm): | 0.5 |
| Pb (Lead) Free | Yes |
| Moisture Sensitivity Level (MSL) | 3 |
| ECCN (US) | |
| HTS (US) |
| Pkg. Type | VFQFPN |
| Lead Count (#) | 36 |
| Pb (Lead) Free | Yes |
| Carrier Type | Reel |
| Moisture Sensitivity Level (MSL) | 3 |
| Channels (#) | 4 |
| Data Rate Max (Gbps) | 5 |
| Length (mm) | 4 |
| MOQ | 4500 |
| Package Area (mm²) | 30 |
| Pb Free Category | e3 Sn |
| Pitch (mm) | 0.5 |
| Pkg. Dimensions (mm) | 4.0 x 7.5 x 0.9 |
| Protocol | PCIe |
| Qty. per Carrier (#) | 0 |
| Qty. per Reel (#) | 4500 |
| Reel Size (in) | 13 |
| Requires Terms and Conditions | Does not require acceptance of Terms and Conditions |
| Tape & Reel | Yes |
| Temp. Range (°C) | 0 to 70°C |
| Thickness (mm) | 0.9 |
| Width (mm) | 7.5 |
The IDT 89HP0504PB 4-channel PCIe Gen2 Repeater offers the industry a blend of top analog performance, lower power, and the most system level features in signal repeaters optimized for demanding 2.5Gbps to 5Gbps applications in computing, storage, and communications.