Skip to main content
64-lane, 16-port PCIe Gen2 System Interconnect Switch

Package Information

CAD Model: View CAD Model
Pkg. Type: FCBGA
Pkg. Code: BL1156
Lead Count (#): 1156
Pkg. Dimensions (mm): 35.0 x 35.0 x 2.82
Pitch (mm): 1

Environmental & Export Classifications

Pb (Lead) Free No
Moisture Sensitivity Level (MSL) 4
ECCN (US)
HTS (US)

Product Attributes

Pkg. Type FCBGA
Lead Count (#) 1156
Pb (Lead) Free No
Carrier Type Tray
Function System Interconnect Switch
Length (mm) 35
MOQ 24
Moisture Sensitivity Level (MSL) 4
PCI Express (generation and ch) 2
PCIe Generation Gen2
PCIe Lanes (#) 64
Package Area (mm²) 1225
Payload Size Max (B) 2000
Pb Free Category e0
Pitch (mm) 1
Pkg. Dimensions (mm) 35.0 x 35.0 x 2.82
Ports (#) 16
Published No
Qty. per Carrier (#) 24
Qty. per Reel (#) 0
Requires Terms and Conditions Does not require acceptance of Terms and Conditions
Tape & Reel No
Temp. Range (°C) 0 to 70°C
Thickness (mm) 2.82
Width (mm) 35

Description

Provides 64 PCIe Gen2 lanes and 16 ports of high-performance, deterministic system interconnect switching. All ports receive full line rate, non-blocking throughput for multiple traffic flows regardless of switch loading.