Skip to main content
16-lane, 16-port PCIe Gen2 System Interconnect Switch

Package Information

CAD Model: View CAD Model
Pkg. Type: FCBGA
Pkg. Code: HL324
Lead Count (#): 324
Pkg. Dimensions (mm): 19.0 x 19.0 x 3.02
Pitch (mm): 1

Environmental & Export Classifications

Pb (Lead) Free No
Moisture Sensitivity Level (MSL) 4
ECCN (US)
HTS (US)

Product Attributes

Pkg. Type FCBGA
Lead Count (#) 324
Pb (Lead) Free No
Carrier Type Reel
Function System Interconnect Switch
Length (mm) 19
MOQ 750
Moisture Sensitivity Level (MSL) 4
PCI Express (generation and ch) 2.1
PCIe Generation Gen2
PCIe Lanes (#) 16
Package Area (mm²) 361
Payload Size Max (B) 2000
Pb Free Category e0
Pitch (mm) 1
Pkg. Dimensions (mm) 19.0 x 19.0 x 3.02
Ports (#) 16
Published No
Qty. per Carrier (#) 0
Qty. per Reel (#) 750
Reel Size (in) 13
Requires Terms and Conditions Does not require acceptance of Terms and Conditions
Tape & Reel Yes
Temp. Range (°C) -40 to 85°C
Thickness (mm) 3.02
Width (mm) 19

Description

Provides 16 PCIe Gen2 lanes and 16 ports of high-performance, deterministic system interconnect switching. All ports receive full line rate, non-blocking throughput for multiple traffic flows regardless of switch loading.