Skip to main content
PCI Express™ Jitter Attenuator

Package Information

CAD Model:View CAD Model
Pkg. Type:TSSOP
Pkg. Code:PGG20
Lead Count (#):20
Pkg. Dimensions (mm):6.5 x 4.4 x 1.0
Pitch (mm):0.65

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)1
Pb (Lead) FreeYes
ECCN (US)EAR99
HTS (US)8542.39.0090

Product Attributes

Lead Count (#)20
Carrier TypeReel
Moisture Sensitivity Level (MSL)1
Qty. per Reel (#)3000
Qty. per Carrier (#)0
Pb (Lead) FreeYes
Pb Free Categorye3 Sn
Temp. Range (°C)0 to 70°C
C-C Jitter Max P-P (ps)35
Core Voltage (V)3.3
Diff. Input Signaling3.3
Divider Value2, 4, 5
Feedback Divider5 - 5
Feedback InputNo
FunctionJitter Attenuators and Frequency Translators
Input Freq (MHz)98 - 128
Input TypeLVPECL, SSTL, LVDS, HCSL, HSTL
Inputs (#)1
Length (mm)6.5
MOQ3000
Operating Freq320
Output Banks (#)2
Output Freq Range (MHz)98 - 320
Output SignalingLVDS
Output Skew (ps)145
Output TypeLVDS
Output Voltage (V)3.3
Outputs (#)3
Package Area (mm²)28.6
Pitch (mm)0.65
Pkg. Dimensions (mm)6.5 x 4.4 x 1.0
Pkg. TypeTSSOP
Prog. ClockNo
PublishedNo
Reel Size (in)13
Reference OutputNo
Requires Terms and ConditionsDoes not require acceptance of Terms and Conditions
Spread SpectrumNo
Supply Voltage (V)3.3 - 3.3
Tape & ReelYes
Thickness (mm)1
VCO Max Freq (MHz)640
VCO Min Freq (MHz)490
Width (mm)4.4

Description

The 874003-02 is a high performance Differential-to- LVDS Jitter Attenuator designed for use in PCI Express systems. In some PCI Express systems, such as those found in desktop PCs, the PCI Express clocks are generated from a low bandwidth, high phase noise PLL frequency synthesizer. In these systems, a jitter attenuator may be required to attenuate high frequency random and deterministic jitter components from the PLL synthesizer and from the system board. The 874003-02 has a bandwidth of 400kHz which is designed to provide good jitter attenuation. The 874003-02 uses IDT's 3RD Generation FemtoClock® PLL technology to achieve the lowest possible phase noise. The device is packaged in a 20 lead TSSOP package, making it ideal for use in space constrained applications such as PCI Express add-in cards.