Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community
Low Skew,÷1,÷2 LVCMOS/LVTTL Clock Generator W/Polarity Control

Package Information

Pkg. Type:TQFP
Pkg. Code:PRG48
Lead Count (#):48
Pkg. Dimensions (mm):7.0 x 7.0 x 1.4
Pitch (mm):0.5

Environmental & Export Classifications

Pb (Lead) FreeYes
ECCN (US)EAR99
HTS (US)8542.39.0090
Moisture Sensitivity Level (MSL)3

Product Attributes

Pkg. TypeTQFP
Lead Count (#)48
Pb (Lead) FreeYes
Carrier TypeTray
Core Voltage (V)3.3
Divider Value1, 2
FunctionBuffer, Multiplexer
Input Freq (MHz)250
Input TypeLVCMOS
Inputs (#)1
Length (mm)7
MOQ250
Moisture Sensitivity Level (MSL)3
Output Banks (#)4
Output Freq Range (MHz)250
Output Skew (ps)300
Output TypeLVCMOS
Output Voltage (V)2.5V, 3.3V
Outputs (#)20
Package Area (mm²)49
Pb Free Categorye3 Sn
Pitch (mm)0.5
Pkg. Dimensions (mm)7.0 x 7.0 x 1.4
Qty. per Carrier (#)250
Qty. per Reel (#)0
Requires Terms and ConditionsDoes not require acceptance of Terms and Conditions
Tape & ReelNo
Temp. Range (°C)0 to 70°C
Thickness (mm)1.4
Width (mm)7

Description

The 8701-01 is a low skew, ÷1, ÷2 LVCMOS/ LVTTL Clock Generator. The low impedance LVCMOS outputs are designed to drive 50? series or parallel terminated transmission lines. The effective fanout can be increased from 20 to 40 by utilizing the ability of the outputs to drive two series terminated lines. The divide select inputs, DIV_SELx, control the output frequency of each bank. The outputs can be utilized in the ÷1, ÷2 or a combination of ÷1 and ÷2 modes. The master reset/output enable input, nMR/OE, resets the internal dividers and controls the active and high impedance states of all outputs. The output polarity inputs, INV0:1, control the polarity (inverting or non-inverting) of the outputs of each bank. Outputs QA0:QA4 are inverting for every combination of the INV0:1 input. The timing relationship between the inverting and non-inverting outputs at different frequencies is shown in the Timing Diagrams. The 8701-01 is characterized at 3.3V and mixed 3.3V input supply, and 2.5V output supply operating modes. Guaranteed bank, output and part-to-part skew characteristics make the 8701-01 ideal for those clock distribution applications demanding well defined performance and repeatability.