Skip to main content
Low Skew,1-to-4 LVCMOS/LVTTL-to-LVDS Fanout Buffer

Package Information

CAD Model: View CAD Model
Pkg. Type: TSSOP
Pkg. Code: PGG20
Lead Count (#): 20
Pkg. Dimensions (mm): 6.5 x 4.4 x 1.0
Pitch (mm): 0.65

Environmental & Export Classifications

Moisture Sensitivity Level (MSL) 1
Pb (Lead) Free Yes
ECCN (US) EAR99
HTS (US) 8542.39.0090

Product Attributes

Lead Count (#) 20
Carrier Type Tube
Moisture Sensitivity Level (MSL) 1
Qty. per Reel (#) 0
Qty. per Carrier (#) 74
Pb (Lead) Free Yes
Pb Free Category e3 Sn
Temp. Range (°C) 0 to 70°C
Additive Phase Jitter Typ RMS (fs) 140
Additive Phase Jitter Typ RMS (ps) 0.14
Core Voltage (V) 3.3
Function Buffer, Multiplexer
Input Freq (MHz) 350
Input Type LVCMOS
Inputs (#) 2
Length (mm) 6.5
MOQ 74
Output Banks (#) 1
Output Freq Range (MHz) 350
Output Skew (ps) 60
Output Type LVDS
Output Voltage (V) 3.3
Outputs (#) 4
Package Area (mm²) 28.6
Pitch (mm) 0.65
Pkg. Dimensions (mm) 6.5 x 4.4 x 1.0
Pkg. Type TSSOP
Published No
Requires Terms and Conditions Does not require acceptance of Terms and Conditions
Tape & Reel No
Thickness (mm) 1
Width (mm) 4.4

Description

The 8545-02 is a low skew, high performance 1-to-4 LVCMOS/LVTTL-to-LVDS Clock Fanout Buffer and a member of the  family of High Performance Clock Solutions from IDT. Utilizing Low Voltage Differential Signaling (LVDS) the 8545-02 provides a low power, low noise, solution for distributing clock signals over controlled impedances of 100Ω. The 8545-02 accepts an LVCMOS/LVTTL input level and translates it to 3.3V LVDS output levels. Guaranteed output and part-to-part skew characteristics make the 8545-02 ideal for those applications demanding well defined performance and repeatability.