Skip to main content
Low Skew,1-to-4,Crystal Oscillator/LVCMOS-to-3.3V LVPECL Fanout Buffer

Package Information

CAD Model: View CAD Model
Pkg. Type: TSSOP
Pkg. Code: PGG20
Lead Count (#): 20
Pkg. Dimensions (mm): 6.5 x 4.4 x 1.0
Pitch (mm): 0.65

Environmental & Export Classifications

Moisture Sensitivity Level (MSL) 1
Pb (Lead) Free Yes
ECCN (US) EAR99
HTS (US) 8542.39.0090

Product Attributes

Lead Count (#) 20
Carrier Type Reel
Moisture Sensitivity Level (MSL) 1
Qty. per Reel (#) 3000
Qty. per Carrier (#) 0
Pb (Lead) Free Yes
Pb Free Category e3 Sn
Temp. Range (°C) 0 to 70°C
Country of Assembly TAIWAN
Country of Wafer Fabrication SINGAPORE
Additive Phase Jitter Typ RMS (fs) 57
Additive Phase Jitter Typ RMS (ps) 0.057
Core Voltage (V) 3.3
Function Buffer, Multiplexer
Input Freq (MHz) 266
Input Type Crystal, LVCMOS
Inputs (#) 2
Length (mm) 6.5
MOQ 3000
Output Banks (#) 1
Output Freq Range (MHz) 266
Output Skew (ps) 30
Output Type LVPECL
Output Voltage (V) 3.3
Outputs (#) 4
Package Area (mm²) 28.6
Pitch (mm) 0.65
Pkg. Dimensions (mm) 6.5 x 4.4 x 1.0
Pkg. Type TSSOP
Price (USD) $6.44545
Published No
Reel Size (in) 13
Requires Terms and Conditions Does not require acceptance of Terms and Conditions
Tape & Reel Yes
Thickness (mm) 1
Width (mm) 4.4

Description

The 8535-31 is a low skew, high performance 1-to-4 3.3V Crystal Oscillator/LVCMOS-to-3.3V LVPECL fanout buffer and a member of the HiPerClockS™ family of High Performance Clock Solutions from ICS. The 8535-31 has selectable single ended clock or crystal inputs. The single ended clock input accepts LVCMOS or LVTTL input levels and translate them to 3.3V LVPECL levels. The output enable is internally synchronized to eliminate runt pulses on the outputs during asynchronous assertion/deassertion of the clock enable pin. Guaranteed output and part-to-part skew characteristics make the 8535-31 ideal for those applications demanding well defined performance and repeatability.