Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community
Low Skew,1-to-4 LVCMOS/LVTTL-to-3.3V LVPECL Fanout Buffer

Package Information

CAD Model:View CAD Model
Pkg. Type:VFQFPN
Pkg. Code:NLG20
Lead Count (#):20
Pkg. Dimensions (mm):4.0 x 4.0 x 1.0
Pitch (mm):0.5

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)1
Pb (Lead) FreeYes
ECCN (US)EAR99
HTS (US)8542.39.0090

Product Attributes

Lead Count (#)20
Carrier TypeTray
Moisture Sensitivity Level (MSL)1
Qty. per Reel (#)0
Qty. per Carrier (#)490
Package Area (mm²)16
Pitch (mm)0.5
Pkg. Dimensions (mm)4.0 x 4.0 x 1.0
Pb (Lead) FreeYes
Pb Free Categorye3 Sn
Temp. Range (°C)0 to 70°C
Additive Phase Jitter Typ RMS (fs)90
Additive Phase Jitter Typ RMS (ps)0.09
Core Voltage (V)3.3
FunctionBuffer, Multiplexer
Input Freq (MHz)266
Input TypeLVCMOS
Inputs (#)2
Length (mm)4
MOQ2550
Output Banks (#)1
Output Freq Range (MHz)266
Output Skew (ps)30
Output TypeLVPECL
Output Voltage (V)3.3
Outputs (#)4
Pkg. TypeVFQFPN
Product CategoryClock Buffers & Drivers, Clock Multiplexers
Requires Terms and ConditionsDoes not require acceptance of Terms and Conditions
Tape & ReelNo
Thickness (mm)1
Width (mm)4

Description

The 8535-01 is a low skew, high performance 1-to-4 LVCMOS/LVTTL-to-3.3V LVPECL fanout buffer and a member of the HiPerClockS™ family of High Performance Clock Solutions from IDT. The 8535-01 has two single ended clock inputs. the single ended clock input accepts LVCMOS or LVTTL input levels and translate them to 3.3V LVPECL levels. The clock enable is internally synchronized to eliminate runt clock pulses on the output during asynchronous assertion/deassertion of the clock enable pin. Guaranteed output and part-to-part skew characteristics make the 8535-01 ideal for those applications demanding well defined performance and repeatability.