Skip to main content
Low Skew,1:6 Crystal-to- LVCMOS/LVTTL Fanout Buffer

Package Information

CAD Model: View CAD Model
Pkg. Type: VFQFPN
Pkg. Code: NLG20
Lead Count (#): 20
Pkg. Dimensions (mm): 4.0 x 4.0 x 1.0
Pitch (mm): 0.5

Environmental & Export Classifications

Moisture Sensitivity Level (MSL) 1
Pb (Lead) Free Yes
ECCN (US) EAR99
HTS (US) 8542.39.0090

Product Attributes

Lead Count (#) 20
Carrier Type Reel
Moisture Sensitivity Level (MSL) 1
Qty. per Carrier (#) 0
Package Area (mm²) 16
Pitch (mm) 0.5
Pkg. Dimensions (mm) 4.0 x 4.0 x 1.0
Qty. per Reel (#) 2500
Pb (Lead) Free Yes
Pb Free Category e3 Sn
Temp. Range (°C) 0 to 70°C
Core Voltage (V) 1.8V, 2.5V, 3.3V
Function Buffer
Input Freq (MHz) 100
Input Type Crystal
Inputs (#) 1
Length (mm) 4
MOQ 2500
Output Banks (#) 2
Output Freq Range (MHz) 100
Output Skew (ps) 80
Output Type LVCMOS
Output Voltage (V) 1.8V, 2.5V, 3.3V
Outputs (#) 6
Pkg. Type VFQFPN
Published No
Reel Size (in) 13
Requires Terms and Conditions Does not require acceptance of Terms and Conditions
Tape & Reel Yes
Thickness (mm) 1
Width (mm) 4

Description

The 83905 is a low skew, 1-to-6 LVCMOS / LVTTL Fanout Buffer. The low impedance LVCMOS/LVTTL outputs are designed to drive 50Ω series or parallel terminated transmission lines. The effective fanout can be increased from 6 to 12 by utilizing the ability of the outputs to drive two series terminated lines. The 83905 is characterized at full 3.3V, 2.5V, and 1.8V, mixed 3.3V/2.5V, 3.3V/1.8V and 2.5V/1.8V output operating supply mode. Guaranteed output and part-to-part skew characteristics along with the 1.8V output capabilities makes the 83905 ideal for high performance, single ended applications that also require a limited output voltage.