Skip to main content
Renesas Electronics Corporation
Low Skew, 1-to-4, LVCMOS/LVTTL Fanout Buffer

Package Information

Pkg. Type:TSSOP
Pkg. Code:PGG16
Lead Count (#):16
Pkg. Dimensions (mm):5.0 x 4.4 x 1.0
Pitch (mm):0.65

Environmental & Export Classifications

Pb (Lead) FreeYes
Moisture Sensitivity Level (MSL)1
ECCN (US)
HTS (US)

Product Attributes

Pkg. TypeTSSOP
Lead Count (#)16
Pb (Lead) FreeYes
Carrier TypeReel
Core Voltage (V)3.3
FunctionBuffer
Input Freq (MHz)250
Input TypeLVCMOS
Inputs (#)1
Length (mm)5
MOQ2500
Moisture Sensitivity Level (MSL)1
Output Banks (#)1
Output Freq Range (MHz)250
Output Skew (ps)30
Output TypeLVCMOS
Output Voltage (V)2.5V, 3.3V
Outputs (#)4
Package Area (mm²)22
Pb Free Categorye3 Sn
Pitch (mm)0.65
Pkg. Dimensions (mm)5.0 x 4.4 x 1.0
PublishedNo
Qty. per Carrier (#)0
Qty. per Reel (#)2500
Reel Size (in)13
Requires Terms and ConditionsDoes not require acceptance of Terms and Conditions
Tape & ReelYes
Temp. Range (°C)0 to 70°C
Thickness (mm)1
Width (mm)4.4

Description

The 8304-03 is a low-skew, high-performance, 1-to-4 fanout buffer with individual output enables. The 8304-03 is characterized at full 3.3V and 2.5V for input (VDD), and mixed 3.3V and 2.5V for output operating supply modes (VDDO). Guaranteed output and part-to-part skew characteristics make the 8304-03 ideal for those clock distribution applications demanding well-defined performance and repeatability.