| CAD Model: | View CAD Model |
| Pkg. Type: | PBGA |
| Pkg. Code: | BBG160 |
| Lead Count (#): | 160 |
| Pkg. Dimensions (mm): | 15.0 x 15.0 x 1.76 |
| Pitch (mm): | 1 |
| Moisture Sensitivity Level (MSL) | 3 |
| Pb (Lead) Free | Yes |
| ECCN (US) | |
| HTS (US) |
| Lead Count (#) | 160 |
| Carrier Type | Tray |
| Moisture Sensitivity Level (MSL) | 3 |
| Package Area (mm²) | 225 |
| Pitch (mm) | 1 |
| Pkg. Dimensions (mm) | 15.0 x 15.0 x 1.76 |
| Qty. per Carrier (#) | 126 |
| Pb (Lead) Free | Yes |
| Pb Free Category | e1 SnAgCu |
| Temp. Range (°C) | -40 to 85°C |
| Function | AFE |
| Hitless Protection | Yes |
| Host Modes | Yes |
| LOS Level | Fixed |
| Length (mm) | 15 |
| Line Rate | E1, T1 |
| MOQ | 98 |
| Pkg. Type | PBGA |
| Ports (#) | 8 |
| Qty. per Reel (#) | 0 |
| Requires Terms and Conditions | Does not require acceptance of Terms and Conditions |
| Short/Long Haul | Short haul |
| Tape & Reel | No |
| Thickness (mm) | 1.76 |
| Width (mm) | 15 |
8-Channel T1/E1/J1 Analog Front End