Skip to main content
Renesas Electronics Corporation
CMOS Octal Latching Bus Driver

Package Information

CAD Model:View CAD Model
Pkg. Type:CERDIP
Pkg. Code:FBT
Lead Count (#):20
Pkg. Dimensions (mm):24.6 x 7.3 x 0.00
Pitch (mm):2.5

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)Not Applicable
Pb (Lead) FreeNo
ECCN (US)EAR99
HTS (US)8542.39.0090

Product Attributes

Pkg. TypeCERDIP
Lead Count (#)20
Carrier TypeTube
Moisture Sensitivity Level (MSL)Not Applicable
Pb (Lead) FreeNo
Pb Free CategoryHot Solder Dip
MOQ76
Temp. Range (°C)-55 to +125°C
CAGE code34371
Advanced FeaturesFull 8-Bit Parallel Latching Buffer, 82C82 is Bipolar 8282 Compatible, 82C83H Bipolar 8283 Com
Die Sale Availability?No
FlowHarsh Environment & MIL-STD-883
Length (mm)24.6
PROTO Availability?No
Pitch (mm)2.5
Pkg. Dimensions (mm)24.6 x 7.3 x 0.00
Qualification LevelQML Class Q (military)
RatingMIL-STD-883
Width (mm)7.3

Description

The Intersil 82C82 is a high performance CMOS Octal Latching Buffer manufactured using a self-aligned silicon gate CMOS process (Scaled SAJI IV). The 82C82 provides an eight-bit parallel latch/buffer in a 20 pin package. The active high strobe (STB) input allows transparent transfer of data and latches data on the negative transition of this signal. The active low output enable (OE) permits simple interface to state-of-the-art microprocessor systems.