Skip to main content
4-Channel PCM CODEC, 5.0V

Package Information

CAD Model: View CAD Model
Pkg. Type: PLCC
Pkg. Code: PLG32
Lead Count (#): 32
Pkg. Dimensions (mm): 13.97 x 11.43 x 2.79
Pitch (mm): 1.27

Environmental & Export Classifications

Moisture Sensitivity Level (MSL) 3
Pb (Lead) Free Yes
ECCN (US)
HTS (US)

Product Attributes

Lead Count (#) 32
Carrier Type Tube
Moisture Sensitivity Level (MSL) 3
Qty. per Reel (#) 0
Qty. per Carrier (#) 32
Pb (Lead) Free Yes
Pb Free Category e3 Sn
Temp. Range (°C) -40 to 85°C
Description Single-chip, 4-channel PCM CODEC with on-chip filters
Function PCM CODEC
Length (mm) 13.97
MOQ 512
Pitch (mm) 1.27
Pkg. Dimensions (mm) 13.97 x 11.43 x 2.79
Pkg. Type PLCC
Price (USD) $5.24443
Published No
Requires Terms and Conditions Does not require acceptance of Terms and Conditions
Supply Voltage (V) 5 - 5
Tape & Reel No
Thickness (mm) 2.79
Width (mm) 11.43

Description

The 821004 is a single-chip, four channel PCM CODEC with on-chip filters. The device provides analog-to-digital and digital-to-analog conversions and supports both a-law and m-law companding. The digital filters in 821004 provides the necessary transmit and receive filtering for voice telephone circuit to interface with time-division multiplexed systems. All of the digital filters are performed in digital signal processors operating from an internal clock, which is derived from MCLK. The fixed filters set the transmit and receive gain and frequency response.