Skip to main content
CMOS 8-Bit/16-Bit Microprocessor

Package Information

CAD Model:View CAD Model
Pkg. Type:PDIP
Pkg. Code:ELQ
Lead Count (#):40
Pkg. Dimensions (mm):52.1 x 14.0 x 4.06
Pitch (mm):2.5

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)Not Applicable
Pb (Lead) FreeNo
ECCN (US)
HTS (US)

Product Attributes

Pkg. TypePDIP
Lead Count (#)40
Carrier TypeTube
Moisture Sensitivity Level (MSL)Not Applicable
Pkg. Dimensions (mm)52.1 x 14.0 x 4.06
Pb (Lead) FreeNo
Pb Free CategoryHot Solder Dip/Solder Plate Comm. PDIP ONLY
MOQ198
Temp. Range (°C)0 to +70°C
CAGE code34371
Die Sale Availability?No
FlowHarsh Environment & MIL-STD-883
Length (mm)52.1
PROTO Availability?No
Pitch (mm)2.5
Qualification LevelStandard
RatingMIL-STD-883
Thickness (mm)4.06
Width (mm)14

Description

The Renesas 80C88 high performance 8-/16-bit CMOS CPU is manufactured using a self-aligned silicon gate CMOS process (Scaled SAJI IV). Two modes of operation, Minimum for small systems and Maximum for larger applications such as multiprocessing, allow user configuration to achieve the highest performance level. Full TTL compatibility (with the exception of CLOCK) and industry-standard operation allow use of existing NMOS 8088 hardware and Renesas CMOS peripherals. Complete software compatibility with the 80C86, 8086, and 8088 microprocessors allows use of existing software in new designs.