Skip to main content
Renesas Electronics Corporation
CMOS 8-Bit/16-Bit Microprocessor

Package Information

CAD Model:View CAD Model
Pkg. Type:CERDIP
Pkg. Code:FKV
Lead Count (#):40
Pkg. Dimensions (mm):52.1 x 13.2 x 0.00
Pitch (mm):2.5

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)Not Applicable
Pb (Lead) FreeNo
ECCN (US)3A001.a.2.c
HTS (US)8542.31.0050

Product Attributes

Pkg. TypeCERDIP
Lead Count (#)40
Carrier TypeTube
Moisture Sensitivity Level (MSL)Not Applicable
Pb (Lead) FreeNo
Pb Free CategoryHot Solder Dip
MOQ18
Temp. Range (°C)-55 to +125°C
CAGE code34371
Advanced FeaturesCompatible with NMOS 8088, Direct Software Compatibility with 80C86, 8086, 8088, 8-Bit Data Bus Interface, 16-Bit Internal Architecture, Completely Static CMOS Design 8MHz (80C88/883), Low Power Operation
Die Sale Availability?No
FlowHarsh Environment & MIL-STD-883
Length (mm)52.1
PROTO Availability?No
Pitch (mm)2.5
Pkg. Dimensions (mm)52.1 x 13.2 x 0.00
Qualification LevelClass Q
RatingMIL-STD-883
Width (mm)13.2

Description

The Renesas 80C88/883 high performance 8-/16-bit CMOS CPU is manufactured using a self-aligned silicon gate CMOS process (Scaled SAJI IV). Two modes of operation, MINimum for small systems and MAXimum for larger applications such as multiprocessing, allow user configuration to achieve the highest performance level. Full TTL compatibility (with the exception of CLOCK) and industry-standard operation allow use of existing NMOS 8088 hardware and Renesas CMOS peripherals. Complete software compatibility with the 80C86, 8086, and 8088 microprocessors allows use of existing software in new designs.