Skip to main content
Renesas Electronics Corporation

Package Information

CAD Model:View CAD Model
Pkg. Type:S-UFBGA
Pkg. Code:pkg_8370
Lead Count (#):16
Pkg. Dimensions (mm):2 x 2 x 0.52
Pitch (mm):

Environmental & Export Classifications

RoHS (UPD78F9212FH(S)-2A2-E2-A)EnglishJapanese
Moisture Sensitivity Level (MSL)3
Pb (Lead) FreeYes
ECCN (US)
HTS (US)

Product Attributes

Program Memory (KB)4
RAM (KB)0.125
Lead Count (#)16
CPU78K0S
I/O Ports14
Timer8-bit x 1-ch, 16-bit x 1-ch
ADC10-bit x 4-ch
Temp. Range (°C)-40 to +85
Bit Size8
DMANo
Data Flash (KB)0
EthernetNo
Family Name78K
LVD or PVDYes
Lead CompliantYes
Length (mm)2
MOQ2500
Moisture Sensitivity Level (MSL)3
Operating Freq (Max) (MHz)10
Pb (Lead) FreeYes
Pkg. Dimensions (mm)2 x 2 x 0.52
Pkg. TypeS-UFBGA
RTCNo
Supply Voltage (V)2 - 5.5
Tape & ReelNo
Thickness (mm)0.52
Width (mm)2

Description

The 78K0S/Kx1+ Group is supported only for customers who have already adopted these products. The RL78/G12, RL78/G10 Groups are recommended for new designs.