Skip to main content
Renesas Electronics Corporation

Package Information

CAD Model:View CAD Model
Pkg. Type:LSSOP
Pkg. Code:pkg_3269
Lead Count (#):10
Pkg. Dimensions (mm):4 x 4 x 1.45
Pitch (mm):

Environmental & Export Classifications

RoHS (UPD78F9200MA-XXX-CAC-E2-A)EnglishJapanese
Moisture Sensitivity Level (MSL)
Pb (Lead) FreeYes
ECCN (US)
HTS (US)

Product Attributes

Program Memory (KB)1
RAM (KB)0.125
Lead Count (#)10
CPU78K0S
I/O Ports8
Timer8-bit x 1-ch, 16-bit x 1-ch
ADC10-bit x 4-ch
Temp. Range (°C)-40 to +85
Bit Size8
DMANo
Data Flash (KB)0
EthernetNo
Family Name78K
LVD or PVDYes
Lead CompliantYes
Length (mm)4
MOQ2500
Operating Freq (Max) (MHz)10
Pb (Lead) FreeYes
Pkg. Dimensions (mm)4 x 4 x 1.45
Pkg. TypeLSSOP
RTCNo
Supply Voltage (V)2 - 5.5
Tape & ReelNo
Thickness (mm)1.45
Width (mm)4

Description

The 78K0S/Kx1+ Group is supported only for customers who have already adopted these products. The RL78/G12, RL78/G10 Groups are recommended for new designs.