Skip to main content
Renesas Electronics Corporation
16-bit Low-power Microcontrollers for Inverter and Motor Control Applications (Non Promotion)

Package Information

Pkg. Type:LSSOP
Pkg. Code:pkg_3281
Lead Count (#):30
Pkg. Dimensions (mm):10 x 6 x 1.4
Pitch (mm):0.65

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)3
Pb (Lead) FreeYes
ECCN (US)
HTS (US)

Product Attributes

Bit Size16
Program Memory (KB)16
Data Flash (KB)0
RAM (KB)1
Lead Count (#)30
Supply Voltage (V)2.7 - 5.5
Operating Freq (Max) (MHz)20
CPU78K0R
RTCNo
LVD or PVDYes
DMAYes
I/O Ports23
Timer16-bit x 12-ch
ADC10-bit x 6-ch
EthernetNo
Temp. Range (°C)-40 to +85
Assembly LocationJAPAN, MALAYSIA
Wafer Fab LocationJAPAN
Family Name78K
Lead CompliantYes
Length (mm)10
MOQ1
Moisture Sensitivity Level (MSL)3
Pb (Lead) FreeYes
Pkg. Dimensions (mm)10 x 6 x 1.4
Pkg. TypeLSSOP
Price (USD)$5.22981
Tape & ReelNo
Thickness (mm)1.4
Width (mm)6

Description

The 78K0R/Ix3 Group is supported only for customers who have already adopted these products. The RL78/G1F Group is recommended for new designs.