Skip to main content

Package Information

CAD Model: View CAD Model
Pkg. Type: TFQFP
Pkg. Code: pkg_8208
Lead Count (#): 80
Pkg. Dimensions (mm): 12 x 12 x 1.2
Pitch (mm):

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)
RoHS (UPD78F0148M5GK-9EU) EnglishJapanese
Pb (Lead) Free No
ECCN (US)
HTS (US)

Product Attributes

Lead Count (#) 80
DMA No
Ethernet No
Family Name 78K
LVD or PVD No
Lead Compliant No
Length (mm) 12
MOQ 1
Pb (Lead) Free No
Pkg. Dimensions (mm) 12 x 12 x 1.2
Pkg. Type TFQFP
RTC No
Tape & Reel No
Thickness (mm) 1.2
Width (mm) 12

Description

The 78K0/Kx1 Group is supported only for customers who have already adopted these products. The RL78/G13 Group is recommended for new designs.