Skip to main content
Compact, Low-power 8-bit Microcontrollers for General Purpose Applications (Non Promotion)

Package Information

Pkg. Type:LQFP
Pkg. Code:pkg_8041
Lead Count (#):80
Pkg. Dimensions (mm):14 x 14 x 1.7
Pitch (mm):0.65

Environmental & Export Classifications

RoHS (UPD78F0148HGC(A)-8BT-A)EnglishJapanese
Pb (Lead) Free
Moisture Sensitivity Level (MSL)
ECCN (US)
HTS (US)

Product Attributes

Program Memory (KB)60
RAM (KB)2
Lead Count (#)80
Operating Freq (Max) (MHz)16
CPU78K0
RTCNo
LVD or PVDYes
DMANo
Timer8-bit x 4-ch, 16-bit x 2-ch
ADC10-bit x 8-ch
CAN (ch)0
EthernetNo
Temp. Range (°C)-40 to +85°C
Family Name78K
Length (mm)14
Pkg. Dimensions (mm)14 x 14 x 1.7
Width (mm)14

Description

The 78K0/Kx1+ Group is supported only for customers who have already adopted these products. The RL78/G13 Group is recommended for new designs.