| CAD Model: | View CAD Model |
| Pkg. Type: | HWQFN |
| Pkg. Code: | pkg_673 |
| Lead Count (#): | 36 |
| Pkg. Dimensions (mm): | 6 x 6 x 0.8 |
| Pitch (mm): |
| RoHS (M37546G4-XXXHP#U0) | EnglishJapanese |
| Moisture Sensitivity Level (MSL) | |
| Pb (Lead) Free | Yes |
| ECCN (US) | |
| HTS (US) |
| Bit Size | 8 |
| RAM (KB) | 0.5 |
| Lead Count (#) | 36 |
| Operating Freq (Max) (MHz) | 8 |
| CPU | 740 |
| LVD or PVD | Yes |
| DMA | No |
| Timer | 8-bit x 2-ch, 16-bit x 2-ch |
| ADC | 10-bit x 6-ch |
| Ethernet | No |
| Temp. Range (°C) | -20 to +85 |
| Carrier Type | Tray |
| Family Name | 740 |
| Lead Compliant | No |
| Length (mm) | 6 |
| MOQ | 1 |
| Pb (Lead) Free | Yes |
| Pkg. Dimensions (mm) | 6 x 6 x 0.8 |
| Pkg. Type | HWQFN |
| Program Memory (KB) | 16 |
| RTC | No |
| Tape & Reel | No |
| Thickness (mm) | 0.8 |
| Width (mm) | 6 |
The 7546 Group is supported only for customers who have already adopted these products.