Skip to main content
8-bit Microcontrollers with 8-16KB Flash, 0.375-0.5KB RAM

Package Information

CAD Model:View CAD Model
Pkg. Type:SDIP
Pkg. Code:pkg_426
Lead Count (#):32
Pkg. Dimensions (mm):28 x 8.9 x 5.08
Pitch (mm):

Environmental & Export Classifications

RoHS (M37546G2SP#U0)EnglishJapanese
Moisture Sensitivity Level (MSL)
Pb (Lead) FreeYes
ECCN (US)
HTS (US)

Product Attributes

Bit Size8
RAM (KB)0.375
Lead Count (#)32
Operating Freq (Max) (MHz)8
CPU740
LVD or PVDYes
DMANo
Timer8-bit x 2-ch, 16-bit x 2-ch
ADC10-bit x 6-ch
EthernetNo
Temp. Range (°C)-20 to +85
Carrier TypeTube
Family Name740
Lead CompliantYes
Length (mm)28
MOQ1
Pb (Lead) FreeYes
Pkg. Dimensions (mm)28 x 9 x 5.08
Pkg. TypeSDIP
Program Memory (KB)8
RTCNo
Tape & ReelNo
Thickness (mm)5.08
Width (mm)9

Description

The 7546 Group is supported only for customers who have already adopted these products.