Skip to main content
8-bit Microcontrollers with 8-16KB Flash, 0.375-0.5KB RAM

Package Information

CAD Model: View CAD Model
Pkg. Type: HWQFN
Pkg. Code: pkg_673
Lead Count (#): 36
Pkg. Dimensions (mm): 6 x 6 x 0.8
Pitch (mm):

Environmental & Export Classifications

RoHS (M37546G2HP#U0) EnglishJapanese
Moisture Sensitivity Level (MSL)
Pb (Lead) Free Yes
ECCN (US)
HTS (US)

Product Attributes

Bit Size 8
RAM (KB) 0.375
Lead Count (#) 36
Operating Freq (Max) (MHz) 8
CPU 740
LVD or PVD Yes
DMA No
Timer 8-bit x 2-ch, 16-bit x 2-ch
ADC 10-bit x 6-ch
Ethernet No
Temp. Range (°C) -20 to +85
Carrier Type Tray
Family Name 740
Lead Compliant Yes
Length (mm) 6
MOQ 1
Pb (Lead) Free Yes
Pkg. Dimensions (mm) 6 x 6 x 0.8
Pkg. Type HWQFN
Program Memory (KB) 8
RTC No
Tape & Reel No
Thickness (mm) 0.8
Width (mm) 6

Description

The 7546 Group is supported only for customers who have already adopted these products.