Skip to main content
8-bit Microcontrollers with 8KB Flash, 0.25KB RAM

Package Information

CAD Model:View CAD Model
Pkg. Type:
Pkg. Code:
Lead Count (#):
Pkg. Dimensions (mm):
Pitch (mm):

Environmental & Export Classifications

RoHS (M37544G2AGP#U0)EnglishJapanese
Moisture Sensitivity Level (MSL)3
Pb (Lead) FreeYes
ECCN (US)
HTS (US)

Product Attributes

Bit Size8
RAM (KB)0.25
Operating Freq (Max) (MHz)8
CPU740
LVD or PVDNo
DMANo
Timer8-bit x 2-ch, 16-bit x 2-ch
ADC8-bit x 6-ch
EthernetNo
Temp. Range (°C)-20 to +85
Family Name740
Lead CompliantYes
MOQ1
Moisture Sensitivity Level (MSL)3
Pb (Lead) FreeYes
Program Memory (KB)8
RTCNo
Tape & ReelNo

Description

The 7544 Group is supported only for customers who have already adopted these products.