Skip to main content
Renesas Electronics Corporation
3.3V CMOS 32-Bit Bus Transceiver with 3-State Outputs, 5.0V Tolerant I/O, and Bus-Hold

Package Information

CAD Model:View CAD Model
Pkg. Type:CABGA
Pkg. Code:BF96
Lead Count (#):96
Pkg. Dimensions (mm):13.5 x 5.5 x 1.4
Pitch (mm):0.8

Environmental & Export Classifications

Pb (Lead) FreeNo
Moisture Sensitivity Level (MSL)3
ECCN (US)
HTS (US)

Product Attributes

Lead Count (#)96
Pb (Lead) FreeNo
Carrier TypeTray
Moisture Sensitivity Level (MSL)3
Bus Width (bits)32
Core Voltage (V)3.3
FunctionBus Transceiver
Length (mm)13.5
MOQ270
Output Type3-state
Package Area (mm²)74.3
Pb Free Categorye0
Pitch (mm)0.8
Pkg. Dimensions (mm)13.5 x 5.5 x 1.4
Pkg. TypeCABGA
Qty. per Carrier (#)270
Qty. per Reel (#)0
Requires Terms and ConditionsDoes not require acceptance of Terms and Conditions
Speed GradeA
Tape & ReelNo
Temp. Range (°C)-40 to 85°C
Thickness (mm)1.4
Width (mm)5.5

Description

The 74LVCH32245A high-speed, low-power 32-bit bus transceiver is ideal for asynchronous communication between two buses. The Direction and Output Enable controls are designed to operate the device as either four independent 8-bit transceivers or one 32-bit transceiver. All pins can be driven from either 3.3V or 5V devices allowing the use of this device as a translator in a mixed 3.3V/5V supply system. The 74LVCH32245A has "bus-hold" which eliminates the need for pull-up/down resistors. The 74LVCH32245A operates at -40 °C to +85 °C.