Skip to main content
Renesas Electronics Corporation
3.3V CMOS 16-Bit Transparent D-Type Latch with 3-State Outputs, 5.0V Tolerant I/O, and Bus-Hold

Package Information

CAD Model:View CAD Model
Pkg. Type:SSOP
Pkg. Code:PVG48
Lead Count (#):48
Pkg. Dimensions (mm):15.9 x 7.5 x 2.3
Pitch (mm):0.64

Environmental & Export Classifications

Pb (Lead) FreeYes
Moisture Sensitivity Level (MSL)1
ECCN (US)
HTS (US)

Product Attributes

Lead Count (#)48
Pb (Lead) FreeYes
Carrier TypeTube
Bus Width (bits)16
Core Voltage (V)3.3
FunctionTransparent Latch
Length (mm)15.9
MOQ630
Moisture Sensitivity Level (MSL)1
Output Type3-state
Package Area (mm²)119.3
Pb Free Categorye3 Sn
Pitch (mm)0.64
Pkg. Dimensions (mm)15.9 x 7.5 x 2.3
Pkg. TypeSSOP
Qty. per Carrier (#)30
Qty. per Reel (#)0
Requires Terms and ConditionsDoes not require acceptance of Terms and Conditions
Speed GradeA
Tape & ReelNo
Temp. Range (°C)-40 to 85°C
Thickness (mm)2.3
Width (mm)7.5

Description

The 74LVCH162373A 16-bit high-speed, low power transparent D-type latch is ideal for temporary storage of data. All pins of the 74LVCH162373A can be driven from either 3.3V or 5V devices which allows the use of this device as a translator in a mixed 3.3V/5V supply system. The 74LVCH162373A has "bus-hold" which prevents floating inputs and eliminates the need for pull-up/down resistors. The 74LVCH162373A operates at -40C to +85C