Skip to main content
Renesas Electronics Corporation
3.3V CMOS 16-Bit Edge-Triggered D-Type Flip-Flop with 3-State Outputs and 5.0V Tolerant I/O

Package Information

CAD Model:View CAD Model
Pkg. Type:TSSOP
Pkg. Code:PAG48
Lead Count (#):48
Pkg. Dimensions (mm):12.5 x 6.1 x 1.0
Pitch (mm):0.5

Environmental & Export Classifications

Pb (Lead) FreeYes
Moisture Sensitivity Level (MSL)1
ECCN (US)
HTS (US)

Product Attributes

Lead Count (#)48
Pb (Lead) FreeYes
Carrier TypeTube
Bus Width (bits)16
Core Voltage (V)3.3
FunctionFlip-flop
Length (mm)12.5
MOQ624
Moisture Sensitivity Level (MSL)1
Output Type3-state
Package Area (mm²)76.3
Pb Free Categorye3 Sn
Pitch (mm)0.5
Pkg. Dimensions (mm)12.5 x 6.1 x 1.0
Pkg. TypeTSSOP
Qty. per Carrier (#)39
Qty. per Reel (#)0
Requires Terms and ConditionsDoes not require acceptance of Terms and Conditions
Speed GradeA
Tape & ReelNo
Temp. Range (°C)-40 to 85°C
Thickness (mm)1
Width (mm)6.1

Description

The 74LVC16374A 16-bit high-speed, low-power edge-triggered D-type flip-flop is ideal for use as a buffer register for data synchronization and storage and can operate as two 8-bit registers or one 16-bit register with common clock. All pins of the 74LVC16374A can be driven from either 3.3V or 5V devices which allows the use of this device as a translator in a mixed 3.3V/ 5V supply system. The 74LVC16374A operates at -40C to +85C