Skip to main content
3.3V CMOS 16-Bit Transparent D-Type Latch with 3-State Outputs, 5.0V Tolerant I/O

Package Information

CAD Model: View CAD Model
Pkg. Type: TSSOP
Pkg. Code: PAG48
Lead Count (#): 48
Pkg. Dimensions (mm): 12.5 x 6.1 x 1.0
Pitch (mm): 0.5

Environmental & Export Classifications

Pb (Lead) Free Yes
Moisture Sensitivity Level (MSL) 1
ECCN (US)
HTS (US)

Product Attributes

Lead Count (#) 48
Pb (Lead) Free Yes
Carrier Type Reel
Bus Width (bits) 16
Core Voltage (V) 3.3
Function Latch
Length (mm) 12.5
MOQ 2000
Moisture Sensitivity Level (MSL) 1
Output Type 3-state
Package Area (mm²) 76.3
Pb Free Category e3 Sn
Pitch (mm) 0.5
Pkg. Dimensions (mm) 12.5 x 6.1 x 1.0
Pkg. Type TSSOP
Published No
Qty. per Carrier (#) 0
Qty. per Reel (#) 2000
Reel Size (in) 13
Requires Terms and Conditions Does not require acceptance of Terms and Conditions
Speed Grade A
Tape & Reel Yes
Temp. Range (°C) -40 to 85°C
Thickness (mm) 1
Width (mm) 6.1

Description

The 74LVC16373A 16-bit high-speed, low-power transparent D-type latch is ideal for temporary storage of data. It can be used for implementing memory address latches, I/O ports, and bus drivers and can operate as two 8- bit latches or one 16-bit latch. All pins of the 74LVC16373A can be driven from either 3.3V or 5V devices which allows the use of this device as a translator in a mixed 3.3V/ 5V supply system. The 74LVC16373A operates at -40C to +85C