Skip to main content
Renesas Electronics Corporation
3.3V CMOS 16-Bit Bus Transceiver with 3-State Outputs and 5.0V Tolerant I/O

Package Information

CAD Model:View CAD Model
Pkg. Type:TVSOP
Pkg. Code:PFG48
Lead Count (#):48
Pkg. Dimensions (mm):9.7 x 4.4 x 1.0
Pitch (mm):0.4

Environmental & Export Classifications

Pb (Lead) FreeYes
Moisture Sensitivity Level (MSL)3
ECCN (US)
HTS (US)

Product Attributes

Lead Count (#)48
Pb (Lead) FreeYes
Carrier TypeTube
Moisture Sensitivity Level (MSL)3
Bus Width (bits)16
Core Voltage (V)3.3
FunctionTransceiver
Length (mm)9.7
MOQ300
Output Type3-state
Package Area (mm²)42.7
Pb Free Categorye3 Sn
Pitch (mm)0.4
Pkg. Dimensions (mm)9.7 x 4.4 x 1.0
Pkg. TypeTVSOP
Qty. per Carrier (#)50
Qty. per Reel (#)0
Requires Terms and ConditionsDoes not require acceptance of Terms and Conditions
Speed GradeA
Tape & ReelNo
Temp. Range (°C)-40 to 85°C
Thickness (mm)1
Width (mm)4.4

Description

The LVC162245A is designed for asynchronous communication between data buses and can be used as two 8-bit transceivers or one 16-bit transceiver. The output-enable (OE) input can be used to disable the device so that the buses are effectively isolated. All pins of the 74LVC162245A can be driven from either 3.3V or 5V devices which allows the use of this device as a translator in a mixed 3.3V/5V supply system. The 74LVC162245A operates at -40 °C to +85 °C.