Skip to main content
QUAD 2 INPUT MULTIPLEXER

Package Information

Pkg. Type: SOIC
Pkg. Code: DC16
Lead Count (#): 16
Pkg. Dimensions (mm): 9.9 x 3.9 x 1.5
Pitch (mm): 1.27

Environmental & Export Classifications

Pb (Lead) Free No
Moisture Sensitivity Level (MSL) 1
ECCN (US)
HTS (US)

Product Attributes

Pkg. Type SOIC
Lead Count (#) 16
Pb (Lead) Free No
Carrier Type Tube
Length (mm) 9.9
MOQ 720
Moisture Sensitivity Level (MSL) 1
Package Area (mm²) 38.6
Pb Free Category e0
Pitch (mm) 1.27
Pkg. Dimensions (mm) 9.9 x 3.9 x 1.5
Published No
Qty. per Carrier (#) 48
Qty. per Reel (#) 0
Requires Terms and Conditions Does not require acceptance of Terms and Conditions
Tape & Reel No
Temp. Range (°C) -40 to 85°C
Thickness (mm) 1.5
Width (mm) 3.9

Description

This product is obsolete.