Skip to main content
HEX SCHMITT TRIGGER INVER

Package Information

Pkg. Type: TSSOP
Pkg. Code: PG14
Lead Count (#): 14
Pkg. Dimensions (mm): 5.0 x 4.4 x 1.0
Pitch (mm): 0.65

Environmental & Export Classifications

Pb (Lead) Free No
Moisture Sensitivity Level (MSL) 1
ECCN (US)
HTS (US)

Product Attributes

Pkg. Type TSSOP
Lead Count (#) 14
Pb (Lead) Free No
Carrier Type Tube
Length (mm) 5
MOQ 1248
Moisture Sensitivity Level (MSL) 1
Package Area (mm²) 22
Pb Free Category e0
Pitch (mm) 0.65
Pkg. Dimensions (mm) 5.0 x 4.4 x 1.0
Published No
Qty. per Carrier (#) 96
Qty. per Reel (#) 0
Requires Terms and Conditions Does not require acceptance of Terms and Conditions
Tape & Reel No
Temp. Range (°C) -40 to 85°C
Thickness (mm) 1
Width (mm) 4.4

Description

This product is obsolete.