Skip to main content
QUAD HEX INVERTER

Package Information

Pkg. Type: SOIC
Pkg. Code: DC14
Lead Count (#): 14
Pkg. Dimensions (mm): 8.6 x 3.9 x 1.5
Pitch (mm): 1.27

Environmental & Export Classifications

Pb (Lead) Free No
Moisture Sensitivity Level (MSL) 1
ECCN (US)
HTS (US)

Product Attributes

Pkg. Type SOIC
Lead Count (#) 14
Pb (Lead) Free No
Carrier Type Tube
Length (mm) 8.6
MOQ 1265
Moisture Sensitivity Level (MSL) 1
Package Area (mm²) 33.5
Pb Free Category e0
Pitch (mm) 1.27
Pkg. Dimensions (mm) 8.6 x 3.9 x 1.5
Published No
Qty. per Carrier (#) 55
Qty. per Reel (#) 0
Requires Terms and Conditions Does not require acceptance of Terms and Conditions
Tape & Reel No
Temp. Range (°C) -40 to 85°C
Thickness (mm) 1.5
Width (mm) 3.9

Description

This product is obsolete.