Skip to main content
Renesas Electronics Corporation
256 x 256 TSI, 8 I/O at 2Mbps, Variable/Constant Delay, 3.3V

Package Information

CAD Model:View CAD Model
Pkg. Type:PLCC
Pkg. Code:PLG44
Lead Count (#):44
Pkg. Dimensions (mm):16.51 x 16.51 x 3.63
Pitch (mm):1.27

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)3
Pb (Lead) FreeYes
ECCN (US)
HTS (US)

Product Attributes

Lead Count (#)44
Carrier TypeTube
Moisture Sensitivity Level (MSL)3
Pb (Lead) FreeYes
Pb Free Categorye3 Sn
Temp. Range (°C)-40 to 85°C
Delay ModeYes
FunctionTSI
Length (mm)16.51
MOQ108
PCM Highways (#)8
PCM Rate (Mbps)2
Package Area (mm²)272.6
Pitch (mm)1.27
Pkg. Dimensions (mm)16.51 x 16.51 x 3.63
Pkg. TypePLCC
Qty. per Carrier (#)27
Qty. per Reel (#)0
Rate MatchingNo
Requires Terms and ConditionsDoes not require acceptance of Terms and Conditions
Switching Capacity256 x 256
Tape & ReelNo
Thickness (mm)3.63
Width (mm)16.51

Description

A ST-BUS® compatible digital switch controlled by a
microprocessor which can handle from 128 x 128 to 32K x 32K inputs to multiple outputs.